PWDM

Dual Media 45K Water Softener

Sales Channel: Wholesale

  • Complete whole house water treatment reduces chlorine tastes odors, sediment and iron in addition to water softening
  • Highly reliable valve platform
  • Exchange media is a high capacity cations polystyrene resin that combines high operating capacity with excellent chemical and physical stability for long dependable life
  • Resin tank features a non-corrosive fiberglass tank with a thermoplastic inner liner, brine tank is a combination brine maker and salt storage vessel and is made of tough, corrosion free, high-density polyethylene

Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWDM

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA