CWS150
1 1/2 in. Commercial Water Softeners
Sales Channel: Dealer
Series CWS150 water softening systems are highly efficient, cation exchange type water softeners. They are suitable for commercial applications ranging from 40,000 to 300,000 grains of hardness removal and flow rates up to 68 (257 lpm) gallons per minute. Regeneration is meter demand initiated. All cycles of regeneration are fully automatic and do not require manual actuation.
Features
- Highly efficient, cation exchange water softeners
- Fully adjustable regeneration cycles
- Durable, brass bodied control valve for years of service
- Up to 300,000 grains of hardness removal capacity at flow rates up to 68 gpm (257 lpm)
Literature
-
- Installation Drawing – CWS-150
- Installation Drawing – CWSTA-150
- Installation Instructions - CWS-150, CWSTA-150
- Specification Sheet - CWS-150, CWSTA-150
- Specification Sheet - CWS-150, CWSTA-150
- Written Specification - CWS-150, CWSTA-150, CWS-200, CWSTA-200, CWS-200H, CWSTA-200HF, CWSP-200HF, CWS-300, CWSTA-300, CWSP-300
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific CWS150
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |