TWH
Series TWH Tankless Water Heater Valves are designed to simplify the installation and maintenance of tankless water heaters. They replace up to 18 fittings and 16 connections used in typical tankless water heater installations. Available in two valve sets or as a single valve with female threaded, union or quick-connect end options. Models available with or without a relief valve.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific TWH
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |