LFTWH
Lead Free* Tankless Water Heater Valves
Series LFTWH Tankless Water Heater Valves are designed to simplify the installation, maintenance, and operation of tankless water heaters. They replace up to 18 fittings and 16 connections used in typical tankless water heater installations. Available in two valve sets or as a single valve with female threaded, union, or quick-connect end options. Also available with or without a relief valve.
Series LFTWH will soon be phased out and replaced by LFTWHG2.
Features
- Simplifies the installation, maintenance, and operation of tankless water heaters
- Replaces up to 18 fittings and 16 connections used in typical tankless water heater installation
- Optional pressure relief and check valve
- Hot and cold valves certified to NSF/ANSI 61
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFTWH
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.