HWRS

heat H2O Hot Water Recirculation System

Sales Channel: Retail

  • Includes a pump with timer with 10 FT cord, 2 adapters with rubber washers, sensor valve and mounting screws and two 12-inch supply lines
  • Easily installs to existing plumbing and is maintenance-free
  • Provides hot water at every faucet or shower when needed and helps eliminate wasted water
  • Saves up to 12,000 gallons per year
  • No return line or electricity needed under the sink required
  • Built-in 24 hr, 3 position timer
  • Thermal by-pass technology
  • Sensor valve kit includes sensor valve, two 12-inch supply lines, adapter fittings with rubber washers and mounting screws

Select options below to identify the UPC, Order Code, and Repair Kit for a specific HWRS

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.