22
Designed to remove foreign particles from pipelines. These strainers provide effective and economical protection of pumps, valves, and similar costly equipment, particularly during start up. Temporary strainers are not manufactured to be used in placed of permanent strainers, and must be removed from the pipeline after initial start up.
Features
- Used during piping system co mmissioning and startup to remove debris left in the line during construction
- Often used as part of FME (Foreign Material Exclusion) programs during maintenance outages
- 304 Stainless Steel Basket Type strainer
- Sizes 3⁄4 in. – 24 in. (20 – 600 mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 22
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.