185
Designed for chemical process applications including brine, paint, fuel oil, organic and inorganic chemicals as well as condensers and heat exchangers. This Series features an angular cutaway design of the basket to allow a straight through flow for extremely low pressure drop, and a tapped and plugged NPT drain on the strainer bottom for easy self-cleaning. Class 150.
Features
- Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
- Suited for medium and coarse straining for brine, paint, fuel oil, organic and inorganic chemicals, as well as condensers and heat exchangers
- Cast Carbon Steel or Chrome-Moly Alloy body and 304 Stainless Steel basket strainer that allows a straight through flow for an extremely low pressure drop
- Sizes 1 1⁄2 in. – 20 in. (40 – 500 mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 185
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.