WPWMV
PEX Washing Machine Shut-Off Valve
Series WPWMV WaterPEX(R) washing machine shut off valve makes it quick and easy to shut off all water supply to the washing machine. Designed to fit standard washing machine connections, the valve features swivel CrimpRing(TM) WaterPEX connections. Water supply is shut off with a single easy lever handle.
Features
- Washing Machine Shut Off Valve
- Use with WaterPEX brass and Poly-alloy CrimpRing fittings
- Brass construction
- Shut off with a single easy lever handle
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WPWMV
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |