LFTWH-UTS-HCN

Part of the LFTWH Series

Ordering Code: 0100165

UPC: 098268548952

Lead Free: YES

1 In Lead Free Tankless Water Valve Set With Threaded And Sweat Ends, Less Spring Check

  • Complies with state codes and standards requiring reduced lead content
  • Suitable for most tankless water heater applications
  • No additional adapters needed
  • Staggered connection points make easy installation and access
Specifications
Body Material Lead Free Copper Silicon Alloy
Brand Watts
Buy American Act Compliant NO
Cold Water Inlet Connection Size 1 IN
Cold Water Inlet Connection Type Socket
Cold Water Outlet Connection Size 1 IN
Cold Water Outlet Connection Type Female Threaded
Hot Water Inlet Connection Size 1 IN
Hot Water Inlet Connection Type Female Threaded
Hot Water Outlet Connection Type Socket
Lead Free YES
Pressure Relief Valve No
Valve Type Hot and Cold Water Set