LFSC8-4
Part of the LFSC Series
Ordering Code: 0124297
UPC: 098268825664
Lead Free: YES
Lead Free Sill Cock With 3/4 In Female Npt Regular Pattern And Vacuum Breaker
This lead free sill cock lawn faucet with separate vacuum breaker is used in residential applications to permit the attachment of portable hoses to hose thread faucets. It is a lawn faucet that consists of a lead free brass body with 3/4 inch female NPT regular pattern, vacuum breaker, and a cast iron handwheel. It is ideal for inside and outside installations requiring non-continuous pressure such as general outside gardening and lawn uses. With the vacuum breaker installed, the hose bibb is tamper resistant and provides protection against backsiphonage. Maximum working pressure is 125 psi (8.6 bar) CWP.
Features
- Lead free brass body
- Lawn style faucet
- Separate vacuum breaker
- Provides backflow backsiphonage protection
Specifications | |
---|---|
Body Material | Cast Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Cross Handwheel |
EAN | 098268825664 |
Frost Free | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | FPT |
Lead Free | YES |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | NPT |
Part Number | 0124297 |
Series | LFSC |
With Vacuum Breaker | Yes |