LFSC
Lead Free* Sill Cock Faucets
Series LFSC Lead Free* Sill Cock Faucets are used in residential applications for attaching portable hoses to hose thread faucets. It is a hose-bibb type faucet with cast brass construction with tee-handle or handwheel. It is ideal for inside and outside installations requiring non-continuous pressure such as general outside gardening and lawn uses. Available with various types of threaded or soldered connections and handles. Maximum Working Pressure is 125psi (8.6 bar) CWP.
Features
- Used in residential applications for attaching portable hoses to hose thread faucets
- Ideal for inside and outside installations requiring non-continuous pressure such as gardening and lawn uses
- Hose bibb type faucet with tee handle or handwheel
- Available with threaded or soldered connections
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFSC
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.