LFSC8-2
Part of the LFSC Series
Ordering Code: 0124295
UPC: 098268825626
Lead Free: YES
Lead Free Sill Cock With 3/4 In Sweat Connection And Vacuum Breaker
This lead free sill cock faucet with separate vacuum breaker is used in residential applications to permit the attachment of portable hoses to hose thread faucets. It is a hose bibb type faucet that consists of a lead free brass body with 3/4 inch sweat connection, vacuum breaker, and a tee handle. It is ideal for inside and outside installations requiring non-continuous pressure such as general outside gardening and lawn uses. With the vacuum breaker installed, the hose bibb is tamper resistant and provides protection against backsiphonage. Maximum working pressure is 125 psi (8.6 bar) CWP.
Features
- Lead free brass body
- Hose bibb type faucet
- Separate vacuum breaker
- Provides backflow backsiphonage protection
Specifications | |
---|---|
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Tee Handle |
EAN | 098268825626 |
Frost Free | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Solder |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | NPT |
Part Number | 0124295 |
Series | LFSC |
Wall Thickness | Does Not Apply To Product |
With Vacuum Breaker | Yes |