LFSC-1 1/2
Part of the LFSC Series
Ordering Code: 0123478
UPC: 098268696141
Lead Free: YES
1/2 In Lead Free Sillcock No Kink Hose Faucet, Dual Inlet X 3/4 In Hose Connection, Tee Handle
This 1/2 inch lead free sillcock, no-kink hose bibb faucet with dual inlet connection is used in residential applications to allow the attachment of portable hoses to hose thread faucets. This faucet is ideal for inside and outside installations requiring non-continuous pressure such as general gardening and lawn uses. It consists of an lead free body with a tee handle and dual connection types of 1/2 inch male iron pipe or solder inlet connection by 3/4 inch hose connection.
Features
- Lead free construction
- No-kink hose design
- Dual inlet connection
- Tee handle
Specifications | |
---|---|
Body Material | Cast Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Tee Handle |
EAN | 098268696141 |
Frost Free | No |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Male Threaded or Socket |
Inlet Thread Type | IPS or No Thread |
Lead Free | YES |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Hose Threaded |
Outlet Thread Type | MHT |
Part Number | 0123478 |
Series | LFSC |