LFBIV-UT-HCN 1
Part of the LFBIV Series
Ordering Code: 0120060
UPC: 098268289114
Lead Free: YES
1 IN Lead Free Boiler Isolation Valve Set with Female NPT Union Connections
This 1 inch lead free boiler isolation valve set with threaded connections facilitates isolation of the boiler from the system supply and return lines, purging and draining. It features a brass body, full-port quarter-turn ball valve with color-coded T-handle, virgin PTFE seats, female NPT union connection to the boiler, purge and drain valve with a hose connection and tethered brass cap. The pressure rating is 600 psi (41.4 bar) WOG.
Features
- 1-inch full port ball valve
- Suitable for most wall hung boiler and combi-unit applications
- Integral drain valves for draining and purging
- 1-inch female NPT union connections
Specifications | |
---|---|
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
EAN | 098268289114 |
Lead Free | YES |
Part Number | 0120060 |
Series | LFBIV |