LFBIV
Boiler Isolation Valves
Series LFBIV shut-off, isolation and drain valve kit for wall hung boilers and combi-boilers. Allows for easy isolation and draining of the boiler Independent of the rest of the system. LFBIV model consists of a lead free body, 1 inch full port ball valve, 1 inch female NPT union connections with drain and purge ports.
Features
- Full port ball valve
- Lead free construction
- Drain and purge ports
- 1-inch female NPT union connections to boiler and system piping
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFBIV
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |