WGV
Series WGV, WGVS Brass Gate Valves are used in commercial and residential general service applications. They feature a brass body construction, brass non-rising stem and gland, PTFE packing, brass threaded bonnet, brass wedge disc, and cast iron handwheel. Model WGV is available in sizes 1/2 to 4 in. (15 to 100mm) with NPT female threaded end connections. Model WGVS is available in sizes 1/2 to 2 in. (15 to 50mm) with solder end connections. Maximum Pressure: 200psi (13.8 bar) WOG.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WGV
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.