LFWGV
Lead Free* Brass Gate Valves
Series LFWGV Lead Free* Brass Gate Valves are ideal for general service on water, oil, or compressed gas applications. This Series features threaded bonnet, non-rising stem, and Lead Free* brass body. Lead Free* construction complies with Lead Free* installation requirements.
Features
- For general service on water, oil, or compressed gas applications
- Threaded IPS end connections
- Lead Free* construction complies with Lead Free* installation requirements
- Sizes: 1/2 in. ‒ 1 in. (15 ‒ 25mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFWGV
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.