LF408OSY FLGxGRV 4
Part of the 408-OSY-RW Series
Ordering Code: 0125075
UPC: 098268847857
Lead Free: YES
4 In Lead Free Osy Flanged Gate Valve, Flange x Groove
This 4 inch lead free OSY flanged gate valve is used in fire protection applications for fire main shutoffs. It features an epoxy coated, cast iron body with flanged by grooved end connections, resilient wedge disc, stainless steel non-rising stem and cast iron handwheel. This valve is UL/FM listed and complies with MSS-SP-70. The maximum pressure is 200 psi (13.8 bar) CWP.
Features
- Lead free body construction
- Flanged by grooved end connections
- Outside stem and yoke
- Easy in-line service
Specifications | |
---|---|
Body Material | Cast Iron |
Body Pattern | Straight |
Bonnet Type | Does Not Apply To Product |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Handwheel |
Disc Material | Does Not Apply To Product |
EAN | 098268847857 |
Epoxy Coating Type | None |
Inlet Connection Size | 4 IN |
Inlet Connection Size-Metric | 100 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Pressure-PSI | 250 |
Maximum Temperature-Fahrenheit | 140 |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Grooved Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0125075 |
Series | 408-OSY-RW |
Stem Shaft Material | Bronze |
Stem Type | Does Not Apply To Product |
Type | Kit |
Valve Style | OSY |
WOG Rating | 250 PSI |