408-OSY-RW
OSY Flanged Gate Valves with Resilient Wedge Disc
Series 408-OSY-RW OS&Y Flanged Gate Valves are used in fire protection applications for fire main shutoff. They feature an epoxy coated cast iron body with flanged connections, resilient wedge disc, and cast iron handwheel. They are UL/FM listed and comply with MSS-SP-70. Maximum Pressure is 250psi (17.2 bar) CWP.
Features
- Used in fire protection applications for fire main shutoff
- Easy in line service and replaceable disc
- Best suited for either the fully open or closed position but is suitable for use as a throttling valve
- Sizes: 2 1⁄2 in. – 12 in. (65 – 300mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 408-OSY-RW
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.