408-OSY-RW 3
Part of the 408-OSY-RW Series
Ordering Code: 0702315
UPC: 098268089141
Lead Free: YES
3 In Osy Resilient Wedge Gate Valve, Flange
This OSY flanged gate valve, Watts 3 IN model 408-OSY-RW, is used in fire protection applications in fire main shutoff applications. It features an epoxy coated cast iron body with flanged connections, resilient wedge disc, and cast iron handwheel. It is UL/FM listed and complies with MSS-SP-70. The maximum pressure is 250 psi (17 bar) CWP.
Features
- Epoxy coated cast iron body
- Flanged connections
- Resilient wedge disc
- Cast iron hand wheel
Specifications | |
---|---|
Body Material | Cast Iron |
Body Pattern | Straight |
Bonnet Type | Flanged |
Brand | Watts |
Class Rating | Does Not Apply To Product |
Control Type | Cross Handwheel |
Disc Material | Cast Iron |
EAN | 098268089141 |
Epoxy Coating Type | None |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 75 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Pressure-PSI | 250 |
Maximum Temperature-Fahrenheit | 140 |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0702315 |
Series | 408-OSY-RW |
Stem Shaft Material | Bronze |
Stem Type | Rising |
Valve Style | OSY |
WOG Rating | 250 PSI |