405NRS FLGXGRV 3
Part of the 405-NRS-RW Series
Ordering Code: 0701351
UPC: 098268066227
Lead Free: YES
3 In Ductile Iron Resilient Wedge Gate Valve, Flange X Groove, Epoxy Coated
This 3 IN non-rising stem resilient wedge gate valve with flanged inlet and a grooved outlet connection is used in commercial applications and is recommended to be used for potable water, water distribution services and feed lines and sewage disposal facilities services. It features an epoxy coated, ductile iron body, stainless steel non-rising stem, and is operated by a cast iron handwheel. The maximum pressure is 200 psi (13.8 bar) CWP.
Features
- Ductile iron body
- Non-rising stem
- Flange x groove connections
- Easy in-line service
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Class Rating | 125 |
Control Type | Handwheel |
EAN | 098268066227 |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 80 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Pressure-PSI | 200 |
Maximum Temperature-Fahrenheit | 140 |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Grooved Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0701351 |
Series | 405-NRS-RW |
Stem Shaft Material | Stainless Steel |
Stem Type | Non Rising |
Valve Style | NRS |
WOG Rating | 200 PSI |