405-NRS-RW
NRS Flanged Gate Valves
Series 405-NRS-RW NRS Flanged Gate Valves are used in irrigation and water distribution services. They feature an epoxy-coated cast iron body with ANSI B16.1 flanged connections, resilient wedge disc, cast iron bonnet, bronze non-rising stem, and cast iron handwheel. Maximum Pressure is 200psi (13.8 bar) CWP.
Features
- Primary use in irrigation and water distribution services
- Recommended for irrigation, potable water, water distribution service, feed lines, and sewage disposal facilities
- Best suited for either the fully open or closed position, but is suitable for use as a throttling valve
- Sizes: 2 in. – 10 in. (50 – 254mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 405-NRS-RW
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |