405-RW 2
Part of the 405-NRS-RW Series
Ordering Code: 0700102
UPC: 098268087109
Lead Free: YES
2 In Resilient Wedge Gate Valve
The 2 inch non-rising stem resilient wedge flanged gate valve is designed for use in irrigation, potable water, water distribution service and sewerage disposal facilities. It features an epoxy coated cast iron body, resilient wedge disc design that offers both positive seating and resistance against high differential pressure. This gate valve is operated by a cast iron handwheel.
Features
- Epoxy coated cast iron body
- Non-rising stem
- Flanged connections
- Easy in-line service
Specifications | |
---|---|
Body Material | Cast Iron |
Body Pattern | Straight |
Bonnet Type | Flanged |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 |
Control Type | Cross Handwheel |
EAN | 098268087109 |
Epoxy Coating Type | Standard |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Pressure-PSI | 200 |
Maximum Temperature-Fahrenheit | 140 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0700102 |
Series | 405-NRS-RW |
Stem Shaft Material | Stainless Steel |
Stem Type | Non Rising |
Valve Style | NRS |
WOG Rating | 200 PSI |