405-RW 10
Part of the 405-NRS-RW Series
Ordering Code: 0700108
UPC: 098268087161
Lead Free: YES
10 In Resilient Wedge Gate Valve
The 10 inch non-rising stem resilient wedge flanged gate valve is designed for use in irrigation and water distribution services. It features an epoxy coated cast iron body with ANSI B16.1 flanged connections, resilient wedge disc, cast iron bonnet, bronze non-rising stem and is operated by a cast iron handwheel. The resilient wedge disc design offers both positive seating and resistance against high differential pressure. The maximum pressure rating is 200 psi (13.8 bar) CWP.
Features
- Epoxy coated cast iron body
- Non-rising stem
- Flanged connections
- Easy in-line service
Specifications | |
---|---|
Body Material | Cast Iron |
Body Pattern | Straight |
Bonnet Type | Flanged |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 |
Control Type | Cross Handwheel |
EAN | 098268087161 |
Epoxy Coating Type | Standard |
Inlet Connection Size | 10 IN |
Inlet Connection Size-Metric | 250 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Pressure-PSI | 200 |
Maximum Temperature-Fahrenheit | 140 |
Outlet Connection Size | 10 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0700108 |
Series | 405-NRS-RW |
Stem Shaft Material | Stainless Steel |
Stem Type | Non Rising |
Valve Style | NRS |
WOG Rating | 200 PSI |