BF-03
Full Lug Style Butterfly Valves - Import
Series BF-03 Full Lug Style Butterfly Valves are used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features iron body construction, a stainless steel shaft, mounting pad for 10-position lever, gear operator or actuator. Available with ductile iron, aluminum bronze, or stainless steel discs and EPDM, Buna, or Viton seats. Pressure Rating for 2 in. ‒ 12 in. (50 ‒ 300mm) is 200psi WOG. 14 in. ‒ 24 in. (350 ‒ 600mm) is 150psi WOG.
Features
- Used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required
- Controls the flow of liquids, gases, and slurries
- Choice of either ductile iron, aluminum bronze, or 316 stainless steel discs
- Complies with API 609 and MSS-SP 67 standards .
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific BF-03
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |