LFFBV-3-PRxPEX
Lead Free* 2-Piece, Full Port, Brass Ball Valve with Integral Press x PEX Connections
Series LFFBV-3-PRxPEX Lead Free* 2-piece, full port, brass ball valves with integral press x PEX connections are designed for use in plumbing, heating, and potable water applications. They feature a Lead Free* brass body, adjustable packing gland, and bottom-loaded blowout proof stem. These valves facilitate easy transition from copper tubing to PEX tubing. Made with integral ASTM-B88 compliant press end connections on one side and ASTM F-1087 compliant PEX connections on the other. The PEX fitting is rated for 160 psi at 73 degrees F, and the press fitting is rated to 250 psi at 250 degrees F.
Features
- Lead Free* brass body rate NSF61-8
- Bottom loaded blowout proof stem with packing nut
- PEX end connections comply to ASTM F-1087
- Press end connections comply to ASTM-B88
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFFBV-3-PRxPEX
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |