4 LFFBV-3-PRESS-M2
Part of the LFFBV-3-PRESS-M2 Series
Ordering Code: 88005501
UPC: 098268152975
Lead Free: YES
4 IN Lead Free 2-Piece Full Port Brass Ball Valve with Integral Press Fitting End Connection
This 4 inch lead free two-piece, full port, ball valve with integral press end fittings is designed for use in plumbing, heating, and potable water applications. It features a lead free brass body, adjustable packing gland, and bottom-loaded blowout proof stem. It is made with integral ASTM-B88 compliant press end connections that are designed for types K, L and M hard copper tubing. The press fitting is rated to 250 psi CWP up to 210 degrees F.
Features
- Lead free brass body rated NSF61-8
- Bottom loaded blowout proof stem with packing nut
- Press connection rated to 250 psi CWP up to 210 degrees F
- Press end connections comply to ASTM-B88
Specifications | |
---|---|
Actuation | No |
Assembled Dry | Yes |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Brass |
Body Material | Lead Free Copper Silicon Alloy Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | Does Not Apply To Product |
EAN | 098268152975 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 4 IN |
Inlet Connection Size-Metric | 101.6 MM |
Inlet Connection Type | Press |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 250 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Press |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 88005501 |
Port Type | Full |
Seat Material | Virgin PTFE |
Series | LFFBV-3-PRESS-M2 |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Virgin PTFE |
Valve Style | 2-piece |
WOG Rating | 250 PSI |