FBV-3-PRESS
Discontinued - Replaced By: LFFBV-3-PRESS-M2
2-Piece, Full Port, Brass Ball Valves with Integral Press Fitting Ends
Series FBV-3-Press 2-Piece, Full Port, Brass Ball Valves with Integral Press Fitting Ends are designed for use in ProPress piping systems. They feature a brass body, adjustable packing gland and bottom-loaded blowout proof stem with stem O-ring seal. Series FBV-3-Press comes with integral ASTM-B88 compliant press end connections designed for types K, L and M hard copper tubing 1/2 to 4 in. (15 to 100mm) and soft copper tubing 1/2 to 1 1/4 in. (15 to 32mm).
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FBV-3-PRESS
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |