FBV
2-Piece, Full Port, Bronze Ball Valves
Series FBV 2-Piece, Full Port, Bronze Ball Valves are used in commercial and industrial applications for pipe lines utilizing a full range of liquids and gases. It features a bottom-loaded blowout-proof stem, virgin PTFE seats and stem thrust bearing, a chrome-plated brass ball, bronze adapter, and a steel handle. It complies with MSS-SP-110. Model FBV has threaded NPT end connections. Pressure Rating: 600psi WOG (non-shock) @ 100°F and 125psi WSP.
Features
- Pressure Rating: 600psi
- Threaded NPT end connections
- Used in commercial and industrial applications
- A bottom-loaded blowout-proof stem
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FBV
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.