STR-CELL UPGRADE KIT
This cellular upgrade connection kit includes all necessary components to transmit strainer pressure measurements via cellular gateway if the BMS kit is already purchased. It includes a cellular gateway, data cable and power adaptor, but does not include the sensor control monitor. This kit can be used on all of the following duplex and wye Smart strainer models 758 SM, 758G SM, 752 SM, 791 SM, 792 SM, 794 SM, 796 SM, 691 SM, and 692 SM. For Class 125/150/250/300/600.
- Includes cellular gateway, data cable and power adapter
- Enables cellular communication option if a BMS connection kit was already purchased
- A solution for monitoring pressure drop across the strainer screen
- Alerts triggered when pressure drop exceeds a preconfigured threshold
- For use with all duplex and wye Smart Strainer models
Specifications | |
---|---|
Kit Type | Activation Kit |
Lead Free | Not In Scope |
Product Group | STRAINERS |