RL100XL-150210 3/4
Part of the 100XL Series
Ordering Code: 0068729
UPC: 098268006476
Lead Free: NO
3/4 In Temperature And Pressure Relief Valve, 4.75 In Shank
This 3/4 inch temperature and pressure relief valve is designed to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU per hour. It features a cast brass body with 4.75 inch long shank, NPT male inlet and 3/4 inch NPT female outlet connections, unique thermostat with special thermo-bonded coating, tamper resistant bonnet screws, automatic reseating feature, and test lever. The temperature relief is 210 degrees F (99 degrees C) and the pressure relief is set at 150 psi (10.3 bar).
Features
- Cast bronze body with 4.75 IN long shank
- 3/4 IN Male NPT inlet
- Pressure set at 150 psi (10.3 bar)
- ASME rated and CSA listed
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
EAN | 098268006476 |
GPM-When Relieved | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 210 |
Maximum Working Pressure-PSI | 150 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0068729 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 150 |
Protection Type | Temperature And Pressure |
Series | 100XL |
Shank Length | 4.75 IN |
Temperature Relief-Fahrenheit | 210 |
Thermostat Material | Nylon Coated Copper |
Thermostat Probe Length | 4.46 IN |