LLL100XL 100/180
Part of the 100XL Series
Ordering Code: 0066436
UPC: 098268156249
Lead Free: NO
3/4 In Brass Self Closing Temperature And Pressure Relief Valve, 100 psi, 180 F, Extended Shank Up To 3 In Insulation
This 3/4 inch extra extended shank temperature and pressure relief valve is used in water heater and hot water storage tank applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr. It features an extended shank for installation on water heaters with extra thick insulation as well as a brass body with NPT male inlet and NPT female outlet connections, unique thermostat with special thermo-bonded coating, and a test lever. It is suitable for water heaters with up to 3 inches (76.2 MM) of insulation. It is ASME rated. The temperature relief is 180 F (82.2C), the pressure relief setting is 100 psi (6.9 bar).
Features
- Self closing safety valve for hot water heaters
- Unique thermostat with special thermo-bonded coating
- Bronze body construction
- Stainless steel spring
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
EAN | 098268156249 |
GPM-When Relieved | Does Not Apply to Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-PSI | 100 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0066436 |
Pressure Range | Does Not Apply to Product |
Pressure Relief Setting-PSI | 100 |
Protection Type | Temperature And Pressure |
Series | 100XL |
Shank Length | 2 1/2 IN |
Temperature Relief-Fahrenheit | 180 |
Thermostat Material | Nylon Coated Copper |
Thermostat Probe Length | 2.15 IN |