100XL-125210
Part of the 100XL Series
Ordering Code: 0066090
UPC: 098268000023
3/4 IN Brass Self Closing Temperature and Pressure Relief Valve, 125 psi, 210 degree F, Test Lever, 4 IN Ext Thermostat
This 3/4 inch temperature and pressure relief valve is designed to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr. This two-in-one relief valve provides a proven and cost effective means to protect against excessive temperature and pressure emergency conditions. It features a forged body with NPT male inlet and NPT female outlet connections, a unique thermostat with special thermo-bonded coating, and test lever. This valve is ASME rated and CSA listed. The temperature relief is 210 degrees F (99 degrees C). The pressure relief is set at 125 psi (8.6 bar).
Features
- Unique thermostat with special thermo-bonded coating
- Provides fully automatic temperature and pressure relief protection for hot water storage tanks and heaters up to 105,000 BTU/HR. Series
- Temperature and pressure relief valve to protect the heater from excessive pressure and temperature
- thermostat is accurate and proven
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268000023 |
GPM-When Relieved | Does Not Apply to Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 210 |
Maximum Working Pressure-PSI | 125 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0066090 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 125 |
Protection Type | Temperature And Pressure |
Series | 100XL |
Shank Length | 1.1875 IN |
Temperature Relief-Fahrenheit | 210 |
Thermostat Material | Copper |
Thermostat Probe Length | 4 IN |