100XL-100210 3/4
Part of the 100XL Series
Ordering Code: 0066087
UPC: 098268007077
3/4 IN Brass Self Closing Temperature and Pressure Relief Valve, 100 psi, 210 degree F, Test Lever, Extension Thermostat
This 3/4 inch temperature and pressure relief valve is used in water heater and hot water storage tank applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr. It features a brass body with NPT male inlet and NPT female outlet connections, unique thermostat with special thermo-bonded coating, and a test lever. It is ASME rated and CSA listed. The temperature relief is at 210 degrees F (99 degrees C), and the pressure relief is 100 psi (7.0 bar).
Features
- Unique thermostat with special thermo-bonded coating
- ASME rated and CSA listed
- Temperature and pressure relief valve to protect the heater from excessive pressure and temperature
- Temperature relief 210 degree F (99 degree C)
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268007077 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 210 |
Maximum Working Pressure-PSI | 100 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0066087 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 100 |
Protection Type | Temperature And Pressure |
Series | 100XL |
Shank Length | 1 1/8 IN |
Temperature Relief-Fahrenheit | 210 |
Thermostat Probe Length | 3 IN |