530C-100-300
Part of the 530C Series
Ordering Code: 0372273
UPC: 098268582482
3/4 In Brass Poppet Type Calibrated Pressure Relief Valve, 1/2 IN Outlet, Adjustable 100-300 psi
This 3/4 inch calibrated pressure relief valve is used in commercial, residential and industrial applications to protect against excessive pressure in systems containing water, oil, or air. It consists of a bronze body construction with 3/4 inch NPT threaded male inlet and 1/2 inch NPT threaded female (drain) outlet connections, stainless steel spring, brass bonnet, Buna-N disc, and Buna-N O-ring. It has a calibrated adjustment feature for setting the valve to the required relief pressure, and is ideal for by-pass thermal expansion pressure relief (not ASME approved). It is for use in fire protection systems. The maximum pressure is 300 psi (20.67 bar). The adjustable pressure range is 100 to 300 psi (3.45 to 12.06 bar).
Features
- Bronze body construction
- All stainless steel spring
- Designed for protection against excessive pressure build up
- model also available for fire protection systems
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268582482 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Working Pressure-PSI | 300 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0372273 |
Pressure Range | 50 to 175 PSI |
Series | 530C |