LFN250
Lead Free* Water Pressure Reducing Valves, Iron Body
Series LFN250 iron body water pressure reducing valves are designed to reduce incoming water pressure to a sensible level to protect plumbing system components and reduce water consumption. This series is suitable for water supply pressures up to 250 psi (17.2 bar) and may be adjusted from 25 - 75 psi (172 - 517 kPa). The standard setting is 50 psi (345 kPa). All parts are quickly and easily serviceable without removing the valve from the line. The optional bypass feature permits the flow of water back through the valve into the main when pressures, due to thermal expansion on the outlet side of the valve, exceed the pressure in the main supply. Series LFN250 features Lead Free* construction to comply with Lead Free* installation requirements.
Features
- Parts are easily and quickly serviceable without removing valve from line
- High temperature-resisting diaphragm for hot or cold water
- Optional bypass feature controls thermal expansion pressure
- Integral stainless steel strainer to stop debris
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFN250
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |