LF26A 10-125 1/2
Part of the LF26A Series
Ordering Code: 0009820
UPC: 098268428773
Lead Free: YES
1/2 In Lead Free 2-Way Small Water Pressure Regulator, 10-125 psi
This 1/2 inch lead free small water pressure regulator is used in small general purpose applications to regulate water pressure in piping systems using water and No. 2 fuel oil. It has an oversized orifice and is ideally used on beverage dispensing and paint spraying equipment, ice cube machines, humidifiers, drinking fountains, and other small process applications. It consists of a lead free brass body with an adjusting tee handle, NPT threaded female connections, two-way low water pressure gauge port, aluminum spring cage, Buna-N stainless steel disc, and a reinforced Buna-N diaphragm. The reduced water pressure range is 10 to 125 psi (0.7 to 8.6 bar) and is factory set at 25 psi (1.7 bar).
Features
- Lead free brass body
- Stainless steel stem and spring
- Oversized orifice
- Tee handle adjustment
- NPT threaded female inlet and outlet connections
- Temperature range is 0 to 140 degrees F (-18 to 60 degrees C)
- Maximum working pressure is 300 psi (21 bar)
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 10 to 125 |
Adjustable Reduced Pressure Range-BAR | 0.7 to 8.6 |
Body Material | Lead Free Brass |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | Buna-N |
EAN | 098268428773 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0009820 |
Series | LF26A |
Standard Reduced Pressure Setting-BAR | 1.70 |
Standard Reduced Pressure Setting-PSI | 25 |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Thermal Expansion Bypass | No |
Trim Material | Lead Free Brass |
Valve Style | 2-way |