LF26A
Lead Free* Small Pressure Regulators, 2-Way
Series LF26A Lead Free* Small Pressure Regulators are used in small general purpose applications to regulate pressure in piping systems using water and No. 2 fuel oil. They have a Lead Free* brass body construction with NPT threaded female inlet and outlet connections, 1/4 in. two-way low-pressure gauge port, aluminum spring cage, Buna-N stainless steel disc, reinforced Buna-N diaphragm, and tee handle adjustment. Options include Viton trim and slotted adjusting screw. Strainers are recommended. Series LF26A has an oversized orifice and is ideal for use on beverage dispensing and paint spraying equipment, ice cube machines, humidifiers, drinking fountains, and other small process applications. Maximum Working Pressure: 300psi (21 bar).
Features
- Rugged, forged Lead-free* brass body
- Two-way regulator
- Oversized orifice
- Tee handle adjustment
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF26A
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |