LF26A 1-25 1/8
Part of the LF26A Series
Ordering Code: 0125325
UPC: 098268860542
Lead Free: YES
1/8 In Lead Free 2-Way Small Water Pressure Regulator, 1-25 psi
This 1/8 inch lead free small water pressure regulator is used in small general purpose applications to regulate water pressure in piping systems using water and No. 2 fuel oil. It has an oversized orifice and is ideally used on beverage dispensing and paint spraying equipment, ice cube machines, humidifiers, drinking fountains, and other small process applications. It consists of a lead free brass body with an adjusting tee handle, NPT threaded female connections, two way low-water pressure gauge port, aluminum spring cage, Buna-N stainless steel disc, and a reinforced Buna-N diaphragm. The temperature range is 0 to 140 degrees F (-18 to 60 degrees C). The reduced water pressure range is 1 to 25 psi (0.1 to 1.7 bar) and the water pressure is set at 10 psi (0.7 bar).
Features
- Lead free brass body
- Stainless steel stem and spring
- Oversized orifice
- Tee handle adjustment
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 1 to 25 |
Body Material | Brass |
Brand | Watts |
Corrosion Resistant Coating | No |
EAN | 098268860542 |
Gauge Option | No Gauge |
Inlet Connection Size | 1/8 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | FPT |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 21.00 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Outlet Connection Size | 1/8 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0125325 |
Series | LF26A |
Standard Reduced Pressure Setting-BAR | 0.70 |
Standard Reduced Pressure Setting-PSI | 10 |
Strainer | No |
Strainer Material | Does Not Apply To Product |
Thermal Expansion Bypass | No |
Trim Material | Does Not Apply To Product |
Valve Style | 2-way |