LF25AUB-DU-QC-Z3 1/2
Part of the LF25AUB-Z3 Series
Ordering Code: 0125289
UPC: 098268860016
Lead Free: YES
1/2 IN Lead Free Water Pressure Reducing Valve, Double Union, Quick Connect, Polymer Seat, Adjustable 25-75 psi
This 1/2 inch lead free brass water pressure reducing valve is designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. This assembly consists of a lead free brass body, replaceable seat module, double union quick connect inlet and outlet, and a bypass feature to control thermal expansion pressure. The reduced pressure rating is set at 50 psi (345 kPa). The temperature range is 33 to 180 degrees F (0.5 to 82 degrees C). Suitable for up to 300 psi (20.7 bar).
Features
- Lead free brass body
- Quick-connect union inlet and outlet
- Sealed spring cage with stainless steel cage screws
- Integral stainless steel strainer removable for cleaning
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.7 to 5.2 |
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | EPDM |
EAN | 098268860016 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Union Quick-Connect |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Union Quick-Connect |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0125289 |
Series | LF25AUB-Z3 |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Trim Material | Does Not Apply To Product |
Type | Kit |
Valve Style | Standard |