LF25AUB-Z3
Lead Free* Adjustable Pressure Reducing Valve, Sizes: 1/2 ‒ 2 IN
Series LF25AUB-Z3 Lead Free* Water Pressure Reducing Valves are used in commercial and residential applications to reduce incoming water pressure to a predetermined level, thereby protecting downstream plumbing system components and reducing water consumption. For versatility, a variety of end connections are available: threaded, solder, PEX, quick-connect, Press, or Cold Expansion PEX (ASTM F1960) with union and double union. Standard pressure setting is 50psi with an adjustable range of 25 ‒ 75psi (172 ‒ 517 kPa). For sizes: 1/2 to 2 IN (15 ‒ 50mm). Temperature range is 33 to 180 degrees F (0.5 to 82 degrees C).
Features
- For water supply pressures up to 300psi
- Designed for easy in-line servicing; has replaceable seat module
- Integral stainless steel strainer and bypass feature that controls thermal expansion pressure
- Sealed spring cage for accessible outdoor or pit applications
Literature
-
- Brochure - Backflow Prevention and Flow Control for Waterworks
- Brochure - Backflow Prevention and Flow Control Plumbing
- Brochure - Water Pressure Reducing Valves
- Brochure - Water Pressure Reducing Valves (Spanish)
- Flyer - Valves with F1960 Cold Expansion Fittings
- Flyer - Watts WPRV for PEX Piping Systems
- Installation Instructions - LF25AUB-Z3
- Installation Instructions - TPK-QC Kits for LFN45B-QC-M1, LF25AUB-QC-Z3, LFU5B-QC-Z3, LFX65B-QC
- LF25AUB-Z3 Environmental Product Declaration
- Price List - Valve Repair Kits and Parts
- Product Flyer - Watts Valves with Press Connections
- Specification Sheet - LF25AUB-Z3
- Specification Sheet - LF25AUB-Z3 (French)
- Specification Sheet - LF25AUB-Z3 (Spanish)
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF25AUB-Z3
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |