LFTPK-2 2
Part of the RK-LFTPK-2 Series
Ordering Code: 0125375
UPC: 098268861273
Lead Free: YES
3/4 In Lead Free Threaded Union Tailpiece Kit
This tailpiece kit is designed to repair or replace threaded union tailpiece for a 3/4 inch lead free pressure reducing valve that is used in commercial and residential applications to reduce incoming water pressure for protection of plumbing system components. This kit consists of a threaded union nut, threaded tailpiece and gasket O-ring.
Features
- Threaded union nut and tailpiece
- EPDM O-ring
- Easy to install
- No special tools required
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Tailpiece Kit |
Lead Free | YES |
Product Group | P & H KITS |