LF25AUB-DU-CEF 3/4
Part of the LF25AUB-Z3 Series
Ordering Code: 88009124
UPC: 098268288711
Lead Free: YES
3/4 IN Lead Free Water Pressure Reducing Valve, Double Union, PEX CEF Fittings, Polymer Seat, Adjustable 25-75 psi
This 3/4 inch lead free brass water pressure reducing valve is designed to reduce incoming water pressure to protect plumbing systems and reduce water consumption for commercial, industrial and residential applications. The easy maintenance assembly consists of a replaceable seat module, double union PEX Cold Expansion Fitting [CEF] inlet and outlet and a bypass feature to control thermal expansion pressure. The temperature range is 33 to 180 degrees F (0.5 to 82 degrees C). Suitable for up to 300 psi (20.7 bar), the pressure range can be adjusted from 25 to 75 psi (172 to 517 kPa) with the standard setting at 50 psi (345 kPa).
- Double unions, PEX cold expansion fittings
- Sealed spring cage with stainless steel cage screws
- Integral stainless steel strainer removable for cleaning
- Replaceable seat module
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 25 to 75 |
Adjustable Reduced Pressure Range-BAR | 1.7 to 5.2 |
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Corrosion Resistant Coating | No |
Disc Material | EPDM |
EAN | 098268288711 |
Gauge Option | No Gauge |
High Pressure Reduced Pressure Range | Does Not Apply To Product |
High Pressure Reduced Pressure Setting | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Union Pex Expansion |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 20.70 |
Maximum Working Pressure-PSI | 300 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Union Pex Expansion |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 88009124 |
Series | LF25AUB-Z3 |
Standard Reduced Pressure Setting-BAR | 3.40 |
Standard Reduced Pressure Setting-PSI | 50 |
Strainer | Yes |
Strainer Material | Stainless Steel |
Thermal Expansion Bypass | Yes |
Trim Material | Does Not Apply To Product |
Valve Style | Standard |
Literature
-
- Brochure - Water Pressure Reducing Valves
- Brochure - Water Pressure Reducing Valves (Spanish)
- Flyer - Valves with F1960 Cold Expansion Fittings
- Flyer - Watts WPRV for PEX Piping Systems
- Installation Instructions - LF25AUB-Z3
- Specification Sheet - LF25AUB-Z3
- Specification Sheet - LF25AUB-Z3 (French)
- Specification Sheet - LF25AUB-Z3 (Spanish)