LF215
Lead Free* Precision Low Pressure Regulators
Series LF215 Super Sensitive Low Pressure Regulators are designed to meet low pressure precision requirements. The high ratio of diaphragm to orifice provides excellent performance and stability at low reduced pressure. The Series LF215 is ideally suited for water requirements up to 2.5 gpm (9.5 lpm) due to its Lead Free* brass body and brass and stainless steel internal parts. The LF215 is also suitable for pressure supply to wall attachment fluidic devices. The LF215 features Lead Free* construction to comply with Lead Free* installation requirements.
Features
- Large diaphragm provides exceptional performance, particularly under 10psi (69 kPa)
- Rugged, forged Lead-free* brass body
- 30 mesh stainless steel strainer
- Replaceable stainless steel seat
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF215
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.