WPTS-B
WaterPEX Tubing for Plumbing ‒ Blue Sticks
WaterPEX Tubing is a cross-linked polyethylene tubing used for potable water applications. WaterPEX is manufactured without an oxygen barrier. Blue sticks are available from 1/2 in. to 3/4 in. sizes and 20 ft. lengths
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WPTS-B
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.