WPTC-W

WaterPEX Tubing for Plumbing ‒ White Coil. Inside Diameters: 1/4″, 3/8″, 1/2″, 3/4″, 1″, 1 1/4″, 2″

  • Lead Free* cross-linked polyethylene tubing for use in potable water applications
  • Joints shall be made using Watts brass CrimpRing and/or Poly-alloy CrimpRing fittings using either Watts copper CrimpRing or stainless steel CinchClamp crimping methods (see Installation Guidelines)
  • Available in various lengths

Select options below to identify the UPC, Order Code, and Repair Kit for a specific WPTC-W

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.