WPTC-R
WaterPEX Tubing for Plumbing ‒ Red Coil. Inside Diameters: 3/8″, 1/2″, 3/4″
WaterPEX Tubing is a cross-linked polyethylene tubing used for potable water applications. WaterPEX is manufactured without an oxygen barrier. Red coils are available from 3/8 in. to 3/4 in. sizes and 100 ft. to 1000 ft. lengths
Features
- Lead Free* cross-linked polyethylene tubing for use in potable water applications
- Joints shall be made using Watts brass CrimpRing and/or Poly-alloy CrimpRing fittings using either Watts copper CrimpRing or stainless steel CinchClamp crimping methods (see Installation Guidelines)
- Available in various lengths
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WPTC-R
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.