WPSR08-300W
Part of the WPSR-W Series
Ordering Code: 0651042
UPC: 098268358780
Lead Free: YES
1/2 In X 300 Ft White Tubing Stud Reel
This pipe stud reel has 300 feet of 1/2 inch WaterPEX white pipe wound on a rigid plastic spool. The reel is designed to be mounted between two wooden or steel construction studs for fast, kink-free home-run PEX pipe installations. The pipe can be drawn off of the reel in a continuous run direct from the manifold to the fixture. The HDPE reel is recyclable, and can be easily stacked at the jobsite or in a construction trailer in a compact space. The reels themselves can be shipped via a small-package shipment carrier.
Features
- Reel can be mounted between two studs
- Reel can be reused and recycled
- Packaged in heavy duty, UV protective plastic sheath
- Job site stackable and color coded
Specifications | |
---|---|
Bend Radius | 5 IN |
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Color | White |
EAN | 098268358780 |
Inner Diameter | 1/2 IN |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 93.00 |
Maximum Operating Temperature-Fahrenheit | 200 |
Maximum Working Pressure-PSI | 100 |
Outer Diameter | 5/8 IN |
Part Number | 0651042 |
Series | WPSR-W |
Wall Thickness | .0625 |