Jump to Section
WPSR-W
WaterPEX Tubing for Plumbing ‒ White Stud Reels. Inside Diameter: 1/2″
WPSR-W
WaterPEX Tubing for Plumbing ‒ White Stud Reels. Inside Diameter: 1/2″
Jump to Section
WaterPEX Tubing is a cross-linked polyethylene tubing used for potable water applications. WaterPEX is manufactured without an oxygen barrier. White stud reels are available in 1/2 in. sizes and 300 ft. lengths
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WPSR-W