WPCRT
CrimpRing Removal Tool
This heavy-duty, crimp ring removal tool is used for the removal of WaterPEX CrimpRings without damaging the brass PEX fitting. It is factory calibrated prior to shipment, but can be adjusted as necessary. It should only be used on brass PEX fittings.
Features
- Hardened steel
- Can be used to remove a copper crimp ring
- Field settable for 1/2 and 3/4 IN crimp rings
- Insulated handles
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WPCRT
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.